APC Smart-UPS RT 6kVA 230V

SRTG6KXLI
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PSMVT
Pincode Group default
Part Number SRTG6KXLI

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS RT 6kVA 230V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

APC SMART-UPS RT 19" Rail Kit For 5k/6k/8k/10k/15k/20kVA
SRTGRK1

In stock

AED 625.00
APC Smart-UPS RT 192V 32x5Ah BP without Rail kit
SRTG192XLBP4

In stock

AED 2,849.00
Power Cord Kit (6 ea), Locking, C13 to C14, 1.2m
AP8704S-WW

In stock

AED 515.00