
calcActive())">
APC SMART-UPS RT 19" Rail Kit For 5k/6k/8k/10k/15k/20kVA
SRTGRK1
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRTGRK1
APC SMART-UPS RT 19" Rail Kit For 5k/6k/8k/10k/15k/20kVA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
APC SMART-UPS RT 19" Rail Kit For 5k/6k/8k/10k/15k/20kVA
AEDÂ 0.00
Product Details
Activity | SPBPP |
---|---|
Part Number | SRTGRK1 |
Additional Specification | Mounting rails |
Depth | 46.8 cm |
Height | 4.45 cm |
mounting mode | rack-mounted |
net weight | 3.1 kg |
Provided Equipment | installation guide, mounting hardware, rack mounting brackets, screws |
width | 7.35 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account