calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 1500VA/900W line interactive pure sine wave tower UPS
- 2. Ideal for entry-level servers, networks, retail POS, business VOIP and desktops
- 3. Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels
- 4. Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown
APC Smart-UPS C 1500VA LCD 230V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| net weight | 24.09 kg |
| rated power in W | 900 W |
| Presentation | INTELLIGENT AND EFFICIENT NETWORK POWER PROTECTION FROM ENTRY LEVEL TO SCALABLE RUNTIME. IDEAL UPS FOR SERVERS, POINT-OF-SALE, ROUTERS, SWITCHES, HUBS AND OTHER NETWORK DEVICES. |
| Lead time | USUALLY SHIPS WITHIN 2 WEEKS |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Mounting mode | TOWER |
| UPS connectivity | SERIAL PORTUSB PORT |
| Battery type | LEAD-ACID INTERNAL INCLUDED |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID BATTERY |
| Battery recharge time | 3 H |
| Number of battery replacement quantity | 1 |
| Battery life | 3…5 YEAR(S) |
| Replacement battery | RBC6 |
| Battery charger power | 73 W RATED |
| Provided equipment | CD WITH SOFTWAREDOCUMENTATION CDUSB CABLE |
| product web sub-family | ENTRY LEVEL |
| Redundant | NO |
| Number of cables | 1 |
| Colour | BLACK |
| Height | 219 MM |
| Width | 171 MM |
| Depth | 439 MM |
| Net weight | 24.09 KG |
| Mounting location | FRONT |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| USB compatible | YES |
| Main Input Voltage | 230 V AC |
| Other Input Voltage | 220 V240 V |
| Input Connection Type | IEC 320 C14 |
| Input voltage limits | 170...300 V ADJUSTABLE180...287 V |
| Network frequency | 50/60 HZ +/- 3 HZ AUTO-SENSING |
| Main Output Voltage | 230 V AC 1 PHASE |
| Rated power in W | 900 W |
| rated power in VA | 1500 VA |
| output connection type | 8 IEC 320 C132 IEC JUMPERS |
| Harmonic distortion | LESS THAN 5 % AT FULL LOAD |
| Maximum configurable power in VA | 1500 VA |
| Maximum configurable power in W | 900 W |
| UPS type | LINE INTERACTIVE |
| Wave type | SINE WAVE |
| Output frequency | 47...53 HZ FOR 50 HZ NOMINAL SYNC TO MAINS57...63 HZ FOR 60 HZ NOMINAL SYNC TO MAINS |
| Product certifications | C-TickCECSAGOSTVDEEAC |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Acoustic level | 45 DBA |
| Heat dissipation | 135 BTU/H |
| Operating altitude | 0...10000 FT |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…45 °C |
| Storage altitude | 0…15240 M |
| Relative humidity | 0…95 % |
| Storage Relative Humidity | 0…95 % |
| Control panel | MULTIFUNCTION LCD STATUS AND CONTROL CONSOLE |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : CONFIGURABLE DELAYS |
| Surge energy rate | 459 J |
| Noise suppression | FULL TIME MULTI-POLE NOISE FILTERING : 0.3% IEEE SURGE LET-THROUGH : ZERO CLAMPING RESPONSE TIME : MEETS UL 1449 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 37.6 CM |
| Package 1 Width | 59.5 CM |
| Package 1 Length | 32.8 CM |
| Package 1 Weight | 27.23 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 741 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 391.1193111931 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 391 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 9.3435424354 |
| Carbon footprint of the distribution phase [A4] | 9 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 2.7162361624 |
| Carbon footprint of the installation phase [A5] | 3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 323.7991102103 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 324 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 14.2472324723 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 14 kg CO2 eq. |
| SCIP Number | B2b22a56-41f2-497e-9ea6-cf093b3b8bd3 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| net weight | 24.09 kg |
| rated power in W | 900 W |
| Presentation | INTELLIGENT AND EFFICIENT NETWORK POWER PROTECTION FROM ENTRY LEVEL TO SCALABLE RUNTIME. IDEAL UPS FOR SERVERS, POINT-OF-SALE, ROUTERS, SWITCHES, HUBS AND OTHER NETWORK DEVICES. |
| Lead time | USUALLY SHIPS WITHIN 2 WEEKS |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Mounting mode | TOWER |
| UPS connectivity | SERIAL PORTUSB PORT |
| Battery type | LEAD-ACID INTERNAL INCLUDED |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID BATTERY |
| Battery recharge time | 3 H |
| Number of battery replacement quantity | 1 |
| Battery life | 3…5 YEAR(S) |
| Replacement battery | RBC6 |
| Battery charger power | 73 W RATED |
| Provided equipment | CD WITH SOFTWAREDOCUMENTATION CDUSB CABLE |
| product web sub-family | ENTRY LEVEL |
| Redundant | NO |
| Number of cables | 1 |
| Colour | BLACK |
| Height | 219 MM |
| Width | 171 MM |
| Depth | 439 MM |
| Net weight | 24.09 KG |
| Mounting location | FRONT |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| USB compatible | YES |
| Main Input Voltage | 230 V AC |
| Other Input Voltage | 220 V240 V |
| Input Connection Type | IEC 320 C14 |
| Input voltage limits | 170...300 V ADJUSTABLE180...287 V |
| Network frequency | 50/60 HZ +/- 3 HZ AUTO-SENSING |
| Main Output Voltage | 230 V AC 1 PHASE |
| Rated power in W | 900 W |
| rated power in VA | 1500 VA |
| output connection type | 8 IEC 320 C132 IEC JUMPERS |
| Harmonic distortion | LESS THAN 5 % AT FULL LOAD |
| Maximum configurable power in VA | 1500 VA |
| Maximum configurable power in W | 900 W |
| UPS type | LINE INTERACTIVE |
| Wave type | SINE WAVE |
| Output frequency | 47...53 HZ FOR 50 HZ NOMINAL SYNC TO MAINS57...63 HZ FOR 60 HZ NOMINAL SYNC TO MAINS |
| Product certifications | C-TickCECSAGOSTVDEEAC |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Acoustic level | 45 DBA |
| Heat dissipation | 135 BTU/H |
| Operating altitude | 0...10000 FT |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…45 °C |
| Storage altitude | 0…15240 M |
| Relative humidity | 0…95 % |
| Storage Relative Humidity | 0…95 % |
| Control panel | MULTIFUNCTION LCD STATUS AND CONTROL CONSOLE |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : CONFIGURABLE DELAYS |
| Surge energy rate | 459 J |
| Noise suppression | FULL TIME MULTI-POLE NOISE FILTERING : 0.3% IEEE SURGE LET-THROUGH : ZERO CLAMPING RESPONSE TIME : MEETS UL 1449 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 37.6 CM |
| Package 1 Width | 59.5 CM |
| Package 1 Length | 32.8 CM |
| Package 1 Weight | 27.23 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 741 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 391.1193111931 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 391 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 9.3435424354 |
| Carbon footprint of the distribution phase [A4] | 9 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 2.7162361624 |
| Carbon footprint of the installation phase [A5] | 3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 323.7991102103 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 324 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 14.2472324723 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 14 kg CO2 eq. |
| SCIP Number | B2b22a56-41f2-497e-9ea6-cf093b3b8bd3 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |