calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 2P+E switched socket outlet
- 2. Complete set
- 3. Clean, geometrically balanced design
- 4. High fatigue resistance capacity
- 5. All sockets are inserted with shutter doors for a longer lifecycle
13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 87.650 g |
| Colour | White |
| Number of Gangs | 1 gang |
| Range | VIVACE |
| Product or component type | SWITCHED SOCKET |
| Device short name | KB113 |
| Device application | POWER SUPPLY |
| Device presentation | COMPLETE PRODUCT |
| Switch application | ON/OFF SWITCHING |
| Main colour tint | WHITE |
| Colour tint | WHITE |
| Pilot light | RED NEON INDICATOR |
| Outlet poles configuration | 2P + E |
| Number of gangs | 1 GANG |
| Colour tint | WHITE |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDPOLYCARBONATE: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Embedding depth | 22.0 MM |
| Rated current | 13 A AT 250 V AC, NO INDUCTIVE LOAD |
| Network frequency | 50/60 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | PILLAR TERMINAL |
| Terminal identifier | LNEARTH |
| tightening torque | 0.4 N.M |
| Clamping connection capacity | 3 X 2.5 MM²2 X 4 MM² |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 35 MM |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Weight | 117.7 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.7922391481 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0155556586 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0013353658 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.3002245053 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0520442502 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 87.650 g |
| Colour | White |
| Number of Gangs | 1 gang |
| Range | VIVACE |
| Product or component type | SWITCHED SOCKET |
| Device short name | KB113 |
| Device application | POWER SUPPLY |
| Device presentation | COMPLETE PRODUCT |
| Switch application | ON/OFF SWITCHING |
| Main colour tint | WHITE |
| Colour tint | WHITE |
| Pilot light | RED NEON INDICATOR |
| Outlet poles configuration | 2P + E |
| Number of gangs | 1 GANG |
| Colour tint | WHITE |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDPOLYCARBONATE: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Embedding depth | 22.0 MM |
| Rated current | 13 A AT 250 V AC, NO INDUCTIVE LOAD |
| Network frequency | 50/60 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | PILLAR TERMINAL |
| Terminal identifier | LNEARTH |
| tightening torque | 0.4 N.M |
| Clamping connection capacity | 3 X 2.5 MM²2 X 4 MM² |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 35 MM |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Weight | 117.7 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.7922391481 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0155556586 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0013353658 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.3002245053 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0520442502 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |