50 results

Sort By arrow-down
variable speed drive ATV310, 11 kW, 15 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ATV310HD11N4E+SRVEW1YDRV25

Out of stock

variable speed drive ATV310, 7.5 kW, 10 hp, 380...460 V, 3 phase, without filter
ATV310HU75N4E+SRVEW3YDRV15

Out of stock

variable speed drive ATV310, 5.5 kW, 7.5 hp, 380...460 V, 3 phase, without filter
ATV310HU55N4E+SRVEW3YDRV15

Out of stock

variable speed drive ATV310, 4 kW, 5.5 hp, 380...460 V, 3 phase, without filter
ATV310HU40N4E+SRVEW3YDRV15

Out of stock

variable speed drive ATV310, 3 kW, 4 hp, 380...460 V, 3 phase, without filter + Extended Warranty 2 year
ATV310HU30N4E+SRVEW3YDRV15

Out of stock

variable speed drive ATV310, 7.5 kW, 10 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ATV310HU75N4E+SRVEW1YDRV15

Out of stock

variable speed drive ATV310, 5.5 kW, 7.5 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ATV310HU55N4E+SRVEW1YDRV15

Out of stock

variable speed drive ATV310, 4 kW, 5.5 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ATV310HU40N4E+SRVEW1YDRV15

Out of stock

variable speed drive ATV310, 3 kW, 4 hp, 380...460 V, 3 phase, without filter + Extended Warranty 1 year
ATV310HU30N4E+SRVEW1YDRV15

Out of stock

variable speed drive ATV310, 2.2 kW, 3 hp, 380...460 V, 3 phase, without filter + Extended Warranty 2 year
ATV310HU22N4E+SRVEW3YDRV05

Out of stock

variable speed drive ATV310, 1.5 kW, 2 hp, 380...460 V, 3 phase, without filter + Extended Warranty 2 year
ATV310HU15N4E+SRVEW3YDRV05

Out of stock

variable speed drive ATV310, 0.75 kW, 1 hp, 380...460 V, 3 phase, without filter + Extended Warranty 2 year
ATV310H075N4E+SRVEW3YDRV05

Out of stock