
calcActive())">
Emergency stop switching off, Harmony XB5, plastic, red mushroom 40mm, 22mm trigger latching key release, 1NC
XB5AS9442
SGDÂ 55.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AS9442
Emergency stop switching off, Harmony XB5, plastic, red mushroom 40mm, 22mm trigger latching key release, 1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Emergency stop switching off, Harmony XB5, plastic, red mushroom 40mm, 22mm trigger latching key release, 1NC
SGDÂ 55.60
Description
This Harmony XB5, emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched key release (key no.455) mechanism and uses screw-clamp terminals. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off) is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5AS9442 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Emergency Switching Off Push Button |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account