calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Legend holder 60mm for emergency stop, Harmony XB4, plastic, yellow, marked EMERGENCY STOP
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5HARMONY XB4 |
| Product or component type | MARKED LEGEND |
| Accessory / separate part type | LEGEND |
| Accessory / separate part category | MARKING ACCESSORIES |
| Marking | BLACK EMERGENCY STOP ON YELLOW BACKGROUND |
| Label dimensions | Ø 60 MM |
| User language | ENGLISH |
| Sale per indivisible quantity | 1 |
| Material | PLASTIC |
| Net weight | 0.004 KG |
| Main group | E-STOP |
| Standards | IEC 60204-1EN/ISO 13850: 2006 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.500 CM |
| Package 1 Width | 6.000 CM |
| Package 1 Length | 6.000 CM |
| Package 1 Weight | 8.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 3.500 CM |
| Package 2 Width | 8.000 CM |
| Package 2 Length | 8.000 CM |
| Package 2 Weight | 46.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 135 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 1.538 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.04848662236593447 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.005504995759416703 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000011427361352115 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.01960599768576789 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5HARMONY XB4 |
| Product or component type | MARKED LEGEND |
| Accessory / separate part type | LEGEND |
| Accessory / separate part category | MARKING ACCESSORIES |
| Marking | BLACK EMERGENCY STOP ON YELLOW BACKGROUND |
| Label dimensions | Ø 60 MM |
| User language | ENGLISH |
| Sale per indivisible quantity | 1 |
| Material | PLASTIC |
| Net weight | 0.004 KG |
| Main group | E-STOP |
| Standards | IEC 60204-1EN/ISO 13850: 2006 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.500 CM |
| Package 1 Width | 6.000 CM |
| Package 1 Length | 6.000 CM |
| Package 1 Weight | 8.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 3.500 CM |
| Package 2 Width | 8.000 CM |
| Package 2 Length | 8.000 CM |
| Package 2 Weight | 46.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 135 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 1.538 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.04848662236593447 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.005504995759416703 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000011427361352115 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.01960599768576789 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |