
calcActive())">
Emergency stop head, Harmony XB5, switching off, plastic, red mushroom 40mm, 22mm, trigger latching key release
ZB5AS944
SGDÂ 41.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AS944
Emergency stop head, Harmony XB5, switching off, plastic, red mushroom 40mm, 22mm, trigger latching key release
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Emergency stop head, Harmony XB5, switching off, plastic, red mushroom 40mm, 22mm, trigger latching key release
SGDÂ 41.30
Description
This Harmony XB5, Emergency stop 40mm mushroom red button head operates with a latched key release (key no.455) mechanism. This emergency stop / shutdown button head, is easily combined with contact blocks and installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AS944 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Emergency Stop Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account