Single contact block with body fixing collar, Harmony XB5, plastic, screw clamp terminal, 1NC

ZB5AZ102
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Harmony XB5, single contact block uses screw clamp terminals. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XB5 complete push-button units and selector switches via a clip assembly and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. The base unit to start assembling your plastic push-button or switch. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

Product Details

Activity IDSIG
Part Number ZB5AZ102
Green Premium Label No
Country of Origin France
Product Type Single Contact Block with Body Fixing Collar
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Single contact block with body fixing collar, Harmony XB5, plastic, screw clamp terminal, 1NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Single contact block, Harmony XB4, silver alloy, screw clamp terminal, 1NC
ZBE102
SGD 7.60
Harmony XB5, Body/fixing collar for electrical block, plastic
ZB5AZ009
SGD 3.00