Low Voltage Products and Systems

7143 results

Sort By arrow-down
Standard control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, thermal magnetic protection, class 10, 110 to 240VAC/DC coil
SAR224.40
SAR408.00
Standard control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, thermal magnetic protection, class 10, 48 to 72VAC/DC coil
SAR247.50
SAR450.00
Standard control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, thermal magnetic protection, class 10, 24VDC coil
SAR217.80
SAR396.00
Standard control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, thermal magnetic protection, class 10, 24VAC coil
SAR217.80
SAR396.00
Analog IO module, TeSys island, 2 inputs, 1 output, 24VDC, Twisted shielded pairs cable
SAR564.30
SAR1,026.00
Digital IO module, TeSys island, 4 inputs, 2 outputs, 24VDC
SAR259.60
SAR472.00
Bus coupler, TeSys island, 24VDC, 3A, Profibus DP
SAR839.85
SAR1,527.00
Bus coupler, TeSys island, 24VDC, 3A, Profinet IO
SAR642.40
SAR1,168.00
Bus coupler, TeSys island, 24VDC, Ethernet switch (EtherNet IP / Modbus TCP)
SAR642.40
SAR1,168.00
Communication module, TeSys Ultra, 24VDC, 0 to 500mA, Advantys STB, front side
SAR986.15
SAR1,793.00
Communication module, TeSys Ultra, 24VDC, 0 to 500mA, DeviceNet, front side
SAR1,002.10
SAR1,822.00
Communication module, TeSys Ultra, 24VDC, 0 to 500mA, CANopen, front side
SAR986.15
SAR1,793.00