
Analog IO module, TeSys island, 2 inputs, 1 output, 24VDC, Twisted shielded pairs cable
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Analog IO module, TeSys island, 2 inputs, 1 output, 24VDC, Twisted shielded pairs cable
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys island |
Product or Component Type | analog IO module |
Analogue output type | current 0...20 mA - current 4...20 mA |
Device presentation | enabling advanced control functions in a TeSys island system - IO module providing 2 analog inputs and 1 analog output |
Function of module | driving voltage or current source on 1 configurable analog output - measurement of voltage, current or temperature on 2 configurable analog inputs |
Input impedance | <= 50 Ohm current - >= 1 MOhm temperature probe |
Measurement accuracy | +/- 0.1 % of full scale current 25-25 °C - +/- 0.1 % of full scale in positive temperature range thermocouple 25-25 °C |
Type of cable | twisted shielded pairs cable <30 m for input/output circuit |