Bus coupler, TeSys island, 24VDC, Ethernet switch (EtherNet IP / Modbus TCP)
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Bus coupler, TeSys island, 24VDC, Ethernet switch (EtherNet IP / Modbus TCP)
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys island |
Product or Component Type | bus coupler |
Communication service | auto MDI/MDX function - BOOTP client |
Device presentation | management of the complete island up to 20 modules - point of connection between a group of starters and an automation controller |
Exchange mode | half duplex, full duplex, autonegotiation Ethernet |
Integrated connection type | 1 micro SD card port - 1 RJ45, connector female for protocol Ethernet TCP/IP, service port |