
calcActive())">
Digital IO module, TeSys island, 4 inputs, 2 outputs, 24VDC
TPRDG4X2
SAR472.00
SAR259.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TPRDG4X2
Digital IO module, TeSys island, 4 inputs, 2 outputs, 24VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Digital IO module, TeSys island, 4 inputs, 2 outputs, 24VDC
SAR472.00
SAR259.60
Description
Digital IO module, TeSys island, 4 inputs, 2 outputs, 24VDC
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys island |
Product or Component Type | digital IO module |
Device presentation | control of third parties power devices when associated to a TPRPM power module - enabling advanced control functions in a TeSys island system |
Discrete input current | 7 mA at 24 V |
Discrete output current | 0.5 A maximum |
Discrete output logic | source or sink |
Discrete output voltage | 24 V DC (voltage limit: 19.2...28.8 V) |
Function of module | control of 2 sink/source digital outputs with common point - control of 4 sink/source digital inputs with common point |
Input impedance | 3.43 kOhm |
Response time | 5 ms at 24 V for digital input - 5 ms at 24 V for digital output |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account