
calcActive())">
Bus coupler, TeSys island, 24VDC, 3A, Profinet IO
TPRBCPFN
SAR1,168.00
SAR642.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TPRBCPFN
Bus coupler, TeSys island, 24VDC, 3A, Profinet IO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Bus coupler, TeSys island, 24VDC, 3A, Profinet IO
SAR1,168.00
SAR642.40
Description
Bus coupler, TeSys island, 24VDC, 3A, Profinet IO
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys island |
Product or Component Type | bus coupler |
Communication service | conformance class A (CC-A) - DHCP client |
Device presentation | management of the complete island up to 20 modules - point of connection between a group of starters and an automation controller |
Integrated connection type | 1 micro SD card port - 1 RJ45, connector female for protocol Ethernet TCP/IP, service port |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account