
calcActive())">
ZB5R transmitter complete, black cap
ZB5RTA2
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5RTA2
ZB5R transmitter complete, black cap
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ZB5R transmitter complete, black cap
KWDÂ 0.000
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5RTA2 |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
CAD overall depth | 43 mm |
CAD overall height | 41.5 mm |
CAD overall width | 30 mm |
cap/operator or lens colour | black |
device short name | XB5R |
fixing collar material | plastic |
fixing mode | fixing nut beneath head: 2-2.4 N.m |
IK degree of protection | IK03 conforming to IEC 50102 |
IP degree of protection | IP66 (front face) conforming to IEC 60529, IP67 (front face) conforming to IEC 60529, IP69 (front face) conforming to IEC 60529, IP69K (front face) conforming to IEC 60529 |
marking | unmarked |
mechanical durability | 1000000 cycles |
mounting diameter | 22 mm |
net weight | 0.045 kg |
operator profile | black flush |
product certifications | BT 2006/95/EC, C-Tick, CSA, UL, CCC, GOST |
product or component type | wireless and batteryless transmitter |
range of product | Harmony XB5 |
relative humidity | 95-95 % at -40-70 °C without condensation |
shape of signaling unit head | round |
shock resistance | 25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27, 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | spring return push-button with transmitter |
Group of product | flush push wireless |
Customizable | 0 |
Operating force | 10 N C/O changing electrical state |
Operating travel | 4.3 mm (total travel) |
Main group | wireless push-button |
Electrical composition code | PW1 |
Station name | XALD 1...5 cut-outs, XALK 2...5 cut-outs |
Antenna type | omnidirectional |
Modulation Technique | O-QPSK |
Antenna gain | 0 dBi |
Level or class | 5M00G7W |
Maximum sensing distance | 100 m in free field, 25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure, 300 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna |
Number of channels | 16 |
Radio agreement | ANATEL, ARIB T66, FCC, ICASA, RSS |
Acquisition time | 2 ms |
Emission power | 3 mW |
vibration resistance | 5 gn (f= 11-500 Hz) conforming to IEC 60068-2-6, +/- 10 mm (f= 2-11 Hz) conforming to IEC 60068-2-6 |
electromagnetic compatibility | electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2, electrostatic discharge immunity test - test level: 4 kV (on contact (on metal parts)) conforming to IEC 61000-4-2, susceptibility to electromagnetic fields - test level: 20 V/m (80...3000 MHz) conforming to IEC 61000-4-3, susceptibility to electromagnetic fields - test level: 6 V/m (3000...6000 MHz, distance = 20 m) conforming to IEC 61000-4-3 |
ambient air temperature for operation | -40-70 °C |
standards | CSA C22.2 No 14, EN/IEC 60947-1, EN/IEC 60947-5-1, UL 508 |
mechanical robustness | free fall resistance 1000 mm conforming to EN/IEC 60068-2-32 |
Directives | 2004/108/EC - electromagnetic compatibility, 1999/5/EC - R&TTE directive |
Communication Port Protocol | Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4 |
Transmission Frequency | 2405 MHz |
Max Power Consumption in w | 1 mW |
Bandwidth | 5-5 MHz |
Embedding Depth | 42 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account