
calcActive())">
white flush illuminated pushbutton head Ø22 push-push for integral LED
ZB5AH013
KWD 8.655
KWD 6.061
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AH013
white flush illuminated pushbutton head Ø22 push-push for integral LED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
white flush illuminated pushbutton head Ø22 push-push for integral LED
KWD 8.655
KWD 6.061
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AH013 |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
CAD overall depth | 30 mm |
CAD overall height | 29 mm |
CAD overall width | 29 mm |
cap/operator or lens colour | white |
compatibility code | ZB5 |
device short name | ZB5 |
IK degree of protection | IK05 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67 conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K conforming to ISO 20653 |
marking | unmarked |
mechanical durability | 5000000 cycles |
mounting diameter | 22 mm |
net weight | 0.017 kg |
operator profile | white flush, unmarked |
product certifications | UL listed, LROS (Lloyds register of shipping), CSA, DNV, BV, GL |
product or component type | head for illuminated push-button |
protective treatment | TH |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | push-push |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | flush push-push illum LED |
Customizable | 1 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
GCR BRIDGE | ZB5AHCUST02 |
Main group | illum push-button |
Electrical composition code | M5 for <2 contacts using single blocks in front mounting with integral LED, M6 for <2 contacts using single blocks in front mounting with integral LED and transformer, M10 for <2 contacts using single blocks in front mounting with integral LED, MF1 for <2 contacts using single blocks in front mounting with integral LED, MR1 for <2 contacts using single blocks in rear mounting with integral LED |
Station name | XALD 1...5 cut-outs, XALK 2...5 cut-outs |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | UL 508, EN/IEC 60947-1, EN/IEC 60947-5-1, JIS C8201-5-1, EN/IEC 60947-5-4, EN/IEC 60947-5-5, CSA C22.2 No 14, JIS C8201-1 |
product compatibility | universal LED |
Device Presentation | basic element |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account