
calcActive())">
VarPlus Can HDuty Capacitor - 28.5/34.2 kvar - 440 V - 50/60Hz
BLRCH285A342B44
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BLRCH285A342B44
VarPlus Can HDuty Capacitor - 28.5/34.2 kvar - 440 V - 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
VarPlus Can HDuty Capacitor - 28.5/34.2 kvar - 440 V - 50/60Hz
KWDÂ 0.000
Product Details
Activity | DPLVP |
---|---|
Part Number | BLRCH285A342B44 |
Reactive power rating | 28.5 kvar 440 V 50 Hz, 34.2 kvar 440 V 60 Hz |
Dielectric material | metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
Capacitance tolerance | - 5 % to 10 % |
Maximum switching operation per year | 7000 |
Impregnation material | non-PCB dry PUR resin, biodegradable |
Voltage test | 2.15 x Un AC between terminals for 10 s, <= 660 V - 3 kV AC between terminal and container for 10 s, >= 660 V - 6 kV AC between terminal and container for 10 s |
Dielectric losses | < 0.2 W/kvar |
Temperature class | D |
Power losses | < 0.5 W/kVAr |
Service life in hours | 130000 h |
Network harmonic content | <= 20 % |
Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
[Imp] maximum permanent current | 1.8 x In |
standards | IEC 60831-2, IEC 60831-1 |
ambient air temperature for operation | -25-55 °C |
network frequency | 50/60 Hz |
height | 242 mm |
Diameter | 136 mm |
inrush current | 250 x In |
net weight | 3.2 kg |
Type of Installation | indoor installation |
IP degree of protection | IP20 |
mounting mode | upright/horizontal |
range | PowerLogic |
connections - terminals | ClampTite terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account