calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Product availability may vary based on your location.
calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
| Activity | IDVSD |
|---|---|
| Part Number | ATV310H075N4E |
| ambient air temperature for storage | -25-70 °C |
| Depth | 140 mm |
| device short name | ATV310 |
| Height | 143 mm |
| IP degree of protection | IP20 without blanking plate on upper part, IP40 top |
| minimum switching current | 5 mA at 24 V DC for logic relay |
| motor power hp | 1 hp |
| motor power kW | 0.75 kW |
| net weight | 0.8 kg |
| tightening torque | 0.8-1 N.m |
| width | 72 mm |
| Assembly style | with heat sink |
| Supply frequency | 50/60 Hz +/- 5 % |
| Supply | internal supply for reference potentiometer: 5 V (4.75-5.25 V)DC, <10 mA with overload and short-circuit protection, internal supply for logic inputs: 24 V (20.4-28.8 V)DC, <100 mA with overload and short-circuit protection |
| Continuous output current | 2.3 A at 4 kHz |
| Discrete input number | 4 |
| Discrete input type | programmable LI1...LI4 24 V 18...30 V |
| Analogue input number | 1 |
| Analogue input type | configurable current AI1 0...20 mA 250 Ohm, configurable voltage AI1 0...10 V 30 kOhm, configurable voltage AI1 0...5 V 30 kOhm |
| Discrete output type | logic output LO+, LO-, protected relay output R1A, R1B, R1C 1 C/O |
| Maximum switching current | 2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay, 4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay |
| Analogue output number | 1 |
| Discrete output number | 2 |
| Discrete input logic | negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm, positive logic (source), 0...< 5 V (state 0), > 11 V (state 1) |
| Transmission rate | 4800 bit/s, 9600 bit/s, 19200 bit/s, 38400 bit/s |
| Analogue output type | AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits, AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits |
| Sampling duration | 10 ms for analogue input, 20 ms, tolerance +/- 1 ms for logic input |
| Prospective line Isc | 5 kA |
| Asynchronous motor control profile | sensorless flux vector control, quadratic voltage/frequency ratio |
| Apparent power | 2.5 kVA |
| Frequency resolution | analog input: converter A/D, 10 bits, display unit: 0.1 Hz |
| Motor slip compensation | adjustable, preset in factory |
| Number of addresses | 1-247 for Modbus |
| Speed range | Jan-20 |
| Linearity error | +/- 0.3 % of maximum value for analogue input |
| Acceleration and deceleration ramps | U, S |
| Speed drive output frequency | 0.5-400 Hz |
| Transmission frame | RTU for Modbus |
| Communication service | read holding registers (03) 29 words, write single register (06) 29 words, write multiple registers (16) 27 words, read/write multiple registers (23) 4/4 words, read device identification (43) |
| Transient overtorque | 170-200 % of nominal motor torque depending on drive rating and type of motor |
| Maximum transient current | 3.5 A for 60 s |
| Line current | 3.1 A |
| Nominal switching frequency | 4 kHz |
| EMC filter | without EMC filter |
| Braking to standstill | by DC injection, <30 s |
| Time constant | 20 ms +/- 1 ms for reference change |
| Braking torque | up to 150 % of nominal motor torque with braking resistor at high inertia, up to 70 % of nominal motor torque without braking resistor |
| electromagnetic compatibility | electrical fast transient/burst immunity test - test level: level 4 conforming to EN/IEC 61000-4-4, electrostatic discharge immunity test - test level: level 3 conforming to EN/IEC 61000-4-2, immunity to conducted disturbances - test level: level 3 conforming to EN/IEC 61000-4-6, radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to EN/IEC 61000-4-3, voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11, surge immunity test - test level: level 3 conforming to EN/IEC 61000-4-5 |
| ambient air temperature for operation | -10-55 °C without derating, 55-60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C |
| standards | EN/IEC 61800-5-1 |
| environmental characteristic | dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3, chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3 |
| Electrical Connection | terminal, clamping capacity: 1.5...2.5 mm² (L1, L2, L3, PA/+, PB, U, V, W) |
| Network Number of Phases | three phase |
| Communication Port Protocol | Modbus |
| Insulation | electrical between power and control |
| Connector Type | RJ45 (on front face) for Modbus |
| Switching Frequency | 2...12 kHz adjustable |
Extended Warranty Terms and Conditions
To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.
Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process. Â
Â
| Activity | IDVSD |
|---|---|
| Part Number | ATV310H075N4E |
| ambient air temperature for storage | -25-70 °C |
| Depth | 140 mm |
| device short name | ATV310 |
| Height | 143 mm |
| IP degree of protection | IP20 without blanking plate on upper part, IP40 top |
| minimum switching current | 5 mA at 24 V DC for logic relay |
| motor power hp | 1 hp |
| motor power kW | 0.75 kW |
| net weight | 0.8 kg |
| tightening torque | 0.8-1 N.m |
| width | 72 mm |
| Assembly style | with heat sink |
| Supply frequency | 50/60 Hz +/- 5 % |
| Supply | internal supply for reference potentiometer: 5 V (4.75-5.25 V)DC, <10 mA with overload and short-circuit protection, internal supply for logic inputs: 24 V (20.4-28.8 V)DC, <100 mA with overload and short-circuit protection |
| Continuous output current | 2.3 A at 4 kHz |
| Discrete input number | 4 |
| Discrete input type | programmable LI1...LI4 24 V 18...30 V |
| Analogue input number | 1 |
| Analogue input type | configurable current AI1 0...20 mA 250 Ohm, configurable voltage AI1 0...10 V 30 kOhm, configurable voltage AI1 0...5 V 30 kOhm |
| Discrete output type | logic output LO+, LO-, protected relay output R1A, R1B, R1C 1 C/O |
| Maximum switching current | 2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay, 4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay |
| Analogue output number | 1 |
| Discrete output number | 2 |
| Discrete input logic | negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm, positive logic (source), 0...< 5 V (state 0), > 11 V (state 1) |
| Transmission rate | 4800 bit/s, 9600 bit/s, 19200 bit/s, 38400 bit/s |
| Analogue output type | AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits, AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits |
| Sampling duration | 10 ms for analogue input, 20 ms, tolerance +/- 1 ms for logic input |
| Prospective line Isc | 5 kA |
| Asynchronous motor control profile | sensorless flux vector control, quadratic voltage/frequency ratio |
| Apparent power | 2.5 kVA |
| Frequency resolution | analog input: converter A/D, 10 bits, display unit: 0.1 Hz |
| Motor slip compensation | adjustable, preset in factory |
| Number of addresses | 1-247 for Modbus |
| Speed range | Jan-20 |
| Linearity error | +/- 0.3 % of maximum value for analogue input |
| Acceleration and deceleration ramps | U, S |
| Speed drive output frequency | 0.5-400 Hz |
| Transmission frame | RTU for Modbus |
| Communication service | read holding registers (03) 29 words, write single register (06) 29 words, write multiple registers (16) 27 words, read/write multiple registers (23) 4/4 words, read device identification (43) |
| Transient overtorque | 170-200 % of nominal motor torque depending on drive rating and type of motor |
| Maximum transient current | 3.5 A for 60 s |
| Line current | 3.1 A |
| Nominal switching frequency | 4 kHz |
| EMC filter | without EMC filter |
| Braking to standstill | by DC injection, <30 s |
| Time constant | 20 ms +/- 1 ms for reference change |
| Braking torque | up to 150 % of nominal motor torque with braking resistor at high inertia, up to 70 % of nominal motor torque without braking resistor |
| electromagnetic compatibility | electrical fast transient/burst immunity test - test level: level 4 conforming to EN/IEC 61000-4-4, electrostatic discharge immunity test - test level: level 3 conforming to EN/IEC 61000-4-2, immunity to conducted disturbances - test level: level 3 conforming to EN/IEC 61000-4-6, radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to EN/IEC 61000-4-3, voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11, surge immunity test - test level: level 3 conforming to EN/IEC 61000-4-5 |
| ambient air temperature for operation | -10-55 °C without derating, 55-60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C |
| standards | EN/IEC 61800-5-1 |
| environmental characteristic | dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3, chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3 |
| Electrical Connection | terminal, clamping capacity: 1.5...2.5 mm² (L1, L2, L3, PA/+, PB, U, V, W) |
| Network Number of Phases | three phase |
| Communication Port Protocol | Modbus |
| Insulation | electrical between power and control |
| Connector Type | RJ45 (on front face) for Modbus |
| Switching Frequency | 2...12 kHz adjustable |
Extended Warranty Terms and Conditions
To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.
Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process. Â
Â