
calcActive())">
Ultimate Slimline - unswitched fused connection - white
GU5003
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU5003
Ultimate Slimline - unswitched fused connection - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Slimline - unswitched fused connection - white
KWDÂ 0.000
Product Details
Rated current | 13 A at 230 V AC |
---|---|
Part Number | GU5003 |
Activity | HDCWD |
Aesthetic Name | Slimline |
Colour | white |
depth | 23 mm |
device application | protection |
fixing mode | by screws |
fuse type | blade type |
height | 86 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
mounting support | wall mounted |
Number of Gangs | 1 gang |
Pilot Light | without neon indicator |
product or component type | unswitched fused connection |
Quantity per set | set of 10 |
range | Ultimate |
range of product | Ultimate |
Switch Function | - |
width | 86 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account