
calcActive())">
Ultimate Slimline - cooker connection unit - 45 A - 230 V - white moulded
GU4050
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU4050
Ultimate Slimline - cooker connection unit - 45 A - 230 V - white moulded
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Slimline - cooker connection unit - 45 A - 230 V - white moulded
KWDÂ 0.000
Product Details
Rated current | 45 A at 230 V AC 50 Hz |
---|---|
Part Number | GU4050 |
Activity | HDCWD |
Aesthetic Name | Slimline |
Colour Code | RAL 9010 |
Colour | white matt |
depth | 36 mm |
device application | control |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | duroplast |
mounting mode | surface mounted |
Number of Gangs | 1 gang |
Outlet Standard | British |
Pilot Light | without neon indicator |
product or component type | cooker connection unit |
Quantity per set | set of 10 |
range | Ultimate |
range of product | Ultimate |
width | 86 mm |
standards | BS 4177 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account