
calcActive())">
Ultimate Slimline - 2-pole switch - 2 gangs - white
GU4021
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU4021
Ultimate Slimline - 2-pole switch - 2 gangs - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Slimline - 2-pole switch - 2 gangs - white
KWDÂ 0.000
Product Details
Rated current | 50 AX at 230 V AC |
---|---|
Part Number | GU4021 |
Activity | HDCWD |
Aesthetic Name | Slimline |
depth | 47 mm |
device application | control |
height | 146 mm |
IP degree of protection | IP20 |
Number of Gangs | 2 gangs |
Pilot Light | red neon indicator |
product or component type | switch |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
Switch Function | 2-pole |
width | 86 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account