
calcActive())">
Ultimate Screwless flat plate - unswitched fused connection - white metal
GU5400WPW
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU5400WPW
Ultimate Screwless flat plate - unswitched fused connection - white metal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - unswitched fused connection - white metal
KWDÂ 0.000
Description
How to Video
Product Details
Rated current | 13 A at 230 V AC |
---|---|
Part Number | GU5400WPW |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | white, white metal |
Depth | 23 mm |
fixing mode | by screws |
Height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
mounting support | wall mounted |
Number of Gangs | 1 gang |
Pilot Light | without neon indicator |
product or component type | unswitched fused connection |
Quantity per set | set of 1 |
range of product | Ultimate |
Switch Function | - |
width | 88 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account