
calcActive())">
Ultimate Screwless flat plate - TV/FM socket - coaxial - 1 gang - black nickel
GU7410BBN
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU7410BBN
Ultimate Screwless flat plate - TV/FM socket - coaxial - 1 gang - black nickel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - TV/FM socket - coaxial - 1 gang - black nickel
KWDÂ 0.000
Description
How to Video
Product Details
Part Number | GU7410BBN |
---|---|
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
depth | 24 mm |
fixing mode | by screws |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
Number of Gangs | 1 gang |
product or component type | TV/FM socket |
Quantity per set | set of 1 |
Radio Connector | male |
range of product | Ultimate |
Tv Socket Type | TV/FM |
width | 88 mm |
standards | BS 3041 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account