
calcActive())">
Ultimate Screwless flat plate - shaver socket - chrome/white
GU7490-BPC
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU7490-BPC
Ultimate Screwless flat plate - shaver socket - chrome/white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - shaver socket - chrome/white
KWDÂ 0.000
Product Details
Part Number | GU7490-BPC |
---|---|
Activity | HDCWD |
Aesthetic Name | Flat plate |
Colour | stainless steel brilliant, chrome brilliant, white |
depth | 47 mm |
device mounting | flush |
fixing mode | by screws M3.5 x 30 mm |
height | 148 mm |
input voltage | 230 V AC 50 Hz |
IP degree of protection | IP20 |
Material | steel |
output voltage | 115/230 V: dual voltage |
product or component type | shaver socket |
Quantity per set | set of 1 |
range | Ultimate |
width | 88 mm |
standards | BS EN 61558-2-5 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account