
calcActive())">
Ultimate Screwless flat plate - cooker control unit - 45 A - 230 V - white
GU4401-WSS
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU4401-WSS
Ultimate Screwless flat plate - cooker control unit - 45 A - 230 V - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - cooker control unit - 45 A - 230 V - white
KWDÂ 0.000
Product Details
Rated current | 45 A at 230 V AC 50 Hz |
---|---|
Part Number | GU4401-WSS |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | stainless steel matt, white matt |
depth | 36 mm |
device application | control |
fixing mode | screwless M3.5 x 30 mm |
height | 88 mm |
IP degree of protection | IP20 |
Material | stainless steel |
mounting mode | surface mounted |
Number of Gangs | 2 gangs |
Outlet Standard | British |
Pilot Light | red neon indicator |
product or component type | switched socket |
Quantity per set | set of 1 |
range | Ultimate |
width | 148 mm |
standards | BS 4177 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account