
calcActive())">
Ultimate Grid - rocker cover plate - 1 module - stainless steel
GUGR-SS
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GUGR-SS
Ultimate Grid - rocker cover plate - 1 module - stainless steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Grid - rocker cover plate - 1 module - stainless steel
KWDÂ 0.000
Product Details
Part Number | GUGR-SS |
---|---|
Activity | HDCWD |
accessory / separate part category | connection accessories |
Aesthetic Name | Grid system |
Colour | stainless steel matt |
depth | 9 mm |
fixing mode | snap-in |
height | 29 mm |
IP degree of protection | IP20 |
Material | steel |
Number of Modules | 1 module |
product or component type | rocker cover plate |
Quantity per set | set of 6 |
range | Ultimate |
range of product | Ultimate |
width | 16 mm |
standards | BS EN 60669-1 |
Range Compatibility | Ultimate rocker cover plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account