
calcActive())">
Ultimate - blank plate - 1 gang - antique brass
GU8410AB
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU8410AB
Ultimate - blank plate - 1 gang - antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate - blank plate - 1 gang - antique brass
KWDÂ 0.000
Product Details
Rated current | 13 A at 220...240 V AC 50/60 Hz |
---|---|
Part Number | GU8410AB |
Activity | HDCWD |
Weight | 131.0 g |
Package1 Length*Width*Height | 9.6 cm x 9.6 cm x 4 cm |
accessory / separate part category | wiring accessory |
Colour | antique brass |
Colour | Antique Brass |
depth | 15 mm |
device mounting | wall mounted |
fixing mode | by screws |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
net weight | 0.131 kg |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
product or component type | blind cover |
range | Ultimate |
standards | BS 5733 |
width | 88 mm |
standards | BS 5733 |
Range Compatibility | Ultimate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account