
calcActive())">
Trip unit TM100D for ComPacT NSX100/160/250 circuit breakers, thermal magnetic, rating 100A, 50 degrees C, 3 poles 3D
C103TM100C
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
C103TM100C
Trip unit TM100D for ComPacT NSX100/160/250 circuit breakers, thermal magnetic, rating 100A, 50 degrees C, 3 poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip unit TM100D for ComPacT NSX100/160/250 circuit breakers, thermal magnetic, rating 100A, 50 degrees C, 3 poles 3D
KWDÂ 0.000
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
Product Details
Activity | PPCCB |
---|---|
Part Number | C103TM100C |
Earth-leakage Protection | without |
[tr] long-time delay adjustment range | 120-400 s at 1.5 x In, 15-15 s at 6 x Ir |
Protected Poles Description | 3D |
Trip Unit Name | TM-D |
trip unit technology | thermal-magnetic |
ambient air temperature for storage | -50-85 °C |
device application | distribution |
IP degree of protection | IP40 conforming to IEC 60529 |
mounting mode | fixed |
network frequency | 50/60 Hz |
network type | AC, DC |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60947-1 |
product or component type | trip unit |
Protection Type | L : for overload protection (thermal), I : for short-circuit protection (magnetic) |
range | ComPacT new generation |
Range Compatibility | ComPacT new generation NSX100, ComPacT new generation NSX160, ComPacT new generation NSX250 |
range of product | ComPacT NSX100...250 new generation |
Trip unit protection functions | LI |
Long time delay adjustment type | fixed |
Instantaneous pick-up adjustment type Ii | fixed |
Instantaneous pick-up adjustment range | 800 A |
Long time pick-up adjustment range | 0.7...1 x In |
Long time pick-up adjustment type Ir | adjustable |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947-2 |
Electrical Shock Protection Class | class II |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account