
calcActive())">
Schneider Electric trip unit - Micrologic 5.2 A - 100 A - 4 poles 4d, LV430495
LV430495
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV430495
Schneider Electric trip unit - Micrologic 5.2 A - 100 A - 4 poles 4d, LV430495
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric trip unit - Micrologic 5.2 A - 100 A - 4 poles 4d, LV430495
KWDÂ 0.000
Description
This Micrologic 5.2 A (Ammeter) is a 4 poles 4d electronic trip unit used on Compact NSX 160/250 circuit breakers. This 160A rating electronic trip unit is an optimum choice for all standard and specific applications. It embeds adjustable long time protection against overloads. It provides also adjustable short-time protection and instantaneous protection against short-circuits. Micrologic 5.2 A indicates overloads with Alarm LEDs. The green Ready LED flashes if the circuit breaker is ready to trip. Micrologic 5.2 A is equipped with a display module that gives current measurement and allows fine adjustment settings. This product is part of our EcoStruxure Power architecture if associated with PowerTag NSX and Compact NSX basic frame.
Product Details
Activity | PPCCB |
---|---|
Part Number | LV430495 |
Weight | 655 g |
height | 9.5 cm |
width | 11.43 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account