
calcActive())">
transparent boot for circular flush or projecting pushbutton Ø22
ZBP0A
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBP0A
transparent boot for circular flush or projecting pushbutton Ø22
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
transparent boot for circular flush or projecting pushbutton Ø22
KWD 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZBP0A |
accessory / separate part category | protection accessories |
accessory / separate part destination | flush push-button, projecting push-button |
Accessory / separate part type | single boot |
colour | transparent |
net weight | 0.002 kg |
Quantity per set | set of 10 |
range of product | Harmony XB4, Harmony XB5 |
Customizable | 0 |
Shape | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account