
calcActive())">
Thermostat, Spacelogic, fan coil on/off, standalone, LCD 5 Button, 4P, 3 fan, 240V, white
TC903-3A4LA
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TC903-3A4LA
Thermostat, Spacelogic, fan coil on/off, standalone, LCD 5 Button, 4P, 3 fan, 240V, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Thermostat, Spacelogic, fan coil on/off, standalone, LCD 5 Button, 4P, 3 fan, 240V, white
KWDÂ 0.000
Product Details
Part Number | TC903-3A4LA |
---|---|
Activity | DBPRD |
[Us] rated supply voltage | 90...240 V AC 50/60 Hz |
colour | white |
Communication Port Protocol | - |
control type | mechanical, for thermostat, 2 positions ON-OFF button, for actuator, 3 speed control relay, for fan |
depth | 40 mm |
device application | fan |
device short name | TC903 |
Display Type | backlit LCD screen |
Function Available | setpoint adjustment, fan control, mode selection, economiser, disable functions, alarm, low temperature protection |
height | 86 mm |
Housing Colour | white |
Information Displayed | ambient room temperature 0 to 50 °C, time, day, temperature alarm, communication status ok, current program |
IP degree of protection | IP20 |
Market Segment | small buildings, hotel, healthcare, residential |
Max Power Consumption in w | 1 W |
Measurement Accuracy | temperature: +/- 1 °C, |
network frequency | 50 Hz, 60 Hz |
output voltage | 240 V AC 5 A for relay, 240 V AC 2 A for load |
pollution degree | 2 |
product certifications | CE |
product or component type | thermostat |
Product Specific Application | 4-pipe system |
range | SpaceLogic |
relative humidity | 5-95 % |
Sensor Type | 100 kOhm NTC thermistor |
Temperature Setting Range | 5-35 °C |
width | 86 mm |
ambient air temperature for operation | 0-50 °C |
standards | EN/IEC 60730-1, EN/IEC 60730-2-9 |
connections - terminals | screw terminal (back) - 2 cable(s) 1.5-1.5 mm², screw terminal (back) - 1 cable(s) 2.5-2.5 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account