
calcActive())">
Sub-base with plug-in electromechanical relay ABE7 - 16 channels - relay 12.5 mm
ABE7R16T330
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABE7R16T330
Sub-base with plug-in electromechanical relay ABE7 - 16 channels - relay 12.5 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Sub-base with plug-in electromechanical relay ABE7 - 16 channels - relay 12.5 mm
KWDÂ 0.000
Product Details
Activity | IDMST |
---|---|
Voltage drop on power supply fuse | 0.3 V |
Resistance to electrostatic discharge | 4 kV (contact) level 3 conforming to IEC 61000-4-2, 8 kV (air) level 3 conforming to IEC 61000-4-2 |
Part Number | ABE7R16T330 |
[Ui] rated insulation voltage | 2000 V terminals/mounting rails, 300 V coil circuit/contact circuits conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 2.5 kV |
[Us] rated supply voltage | 19...30 V conforming to IEC 61131-2 |
ambient air temperature for storage | -40-80 °C conforming to IEC 61131-2 |
fixing mode | by clips (35 mm symmetrical DIN rail), by screws (solid plate with fixing kit) |
IP degree of protection | IP2X conforming to IEC 60529 |
net weight | 1.3 kg |
pollution degree | 2 conforming to IEC 60664-1 |
product certifications | UL, CSA, DNV, GL, EAC |
product or component type | sub-base with plug-in electromechanical relay |
range of product | Modicon ABE7 |
shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
short-circuit protection | 1 A internal fuse, 5 x 20 mm, fast blow (PLC end) |
tightening torque | 0.6 N.m with flat Ø 3.5 mm screwdriver |
contacts type and composition | 1 C/O |
Maximum supply current | 1:00 AM |
Resistance to fast transients | 2 kV level 3 conforming to IEC 61000-4-4 |
Supply circuit type | DC |
Number of channels | 16 |
Resistance to radiated fields | 10 V/m (26000000-1000000000 Hz) conforming to IEC 61000-4-3 level 3 |
Installation category | II conforming to IEC 60664-1 |
Resistance to incandescent wire | 750 °C conforming to IEC 60695-2-11 |
Polarity distribution | volt-free |
Sub-base type | output sub-base |
vibration resistance | 2 gn (f= 10-150 Hz) conforming to IEC 60068-2-6 |
status LED | 1 LED per channel (green) channel status, 1 LED (green) power ON |
ambient air temperature for operation | -5-60 °C conforming to IEC 61131-2 |
product compatibility | ABR7S33 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account