
calcActive())">
SE Easy UPS, 1000VA, Floor/Wall Mount, 230V, 6x IEC C13 outlets, AVR
BVS1000I
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BVS1000I
SE Easy UPS, 1000VA, Floor/Wall Mount, 230V, 6x IEC C13 outlets, AVR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SE Easy UPS, 1000VA, Floor/Wall Mount, 230V, 6x IEC C13 outlets, AVR
KWDÂ 0.000
Product Details
Activity | SPPPP |
---|---|
Part Number | BVS1000I |
Battery Capacity | 9.0 Ah |
Battery Life | 5 year(s) |
Battery Type | lead-acid battery |
Battery Voltage | 12 V |
Charging Time | 8 h |
depth | 305 mm |
Electrical Connection | input: 1 inlet IEC 320 C14, output: 6 outlet IEC 320 C13 |
Energy Values | 156 J |
height | 92.5 mm |
input voltage | 230 V AC |
IP degree of protection | IP20 |
mounting support | wall, floor |
net weight | 5.7 kg |
network frequency | 45...65 Hz |
Number of Batteries | 1 |
operating altitude | 0...6561 ft |
output voltage | 230 V AC |
product certifications | CE |
product or component type | uninterruptible power supply (UPS) |
Protection Device Type | surge protection device (SPD), miniature circuit breaker (MCB), fuse |
Quantity per set | set of 1 |
range of product | Easy UPS 1Ph BVS Series |
relative humidity | 0-90 %, non-condensing |
reset | automatic reset |
Topology | line interactive |
Transfer Time | 6 ms typical : 10 ms maximum |
Type of Installation | indoor |
Type of Signal | stepped approximation to a sinewave |
width | 160.5 mm |
ambient air temperature for operation | 0-40 °C |
standards | EN/IEC 62040-1:2019/A11:2021, EN/IEC 62040-2:2006/AC:2006, EN/IEC 62040-2:2018 |
local signalling | alarm, distinctive for low battery, alarm, continuous or intermittent tone for overload, LED for battery status |
power range | 1000 VA, 600 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account