
calcActive())">
Schuko Socket with Shutter, Vivace, 1 Gang, 16A, 250V
KB426/16S
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB426/16S
Schuko Socket with Shutter, Vivace, 1 Gang, 16A, 250V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schuko Socket with Shutter, Vivace, 1 Gang, 16A, 250V
KWDÂ 0.000
Product Details
Rated current | 16 A at 250 V AC, resistive |
---|---|
Part Number | KB426/16S |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2 x 2.5...2 x 4 mm² for rigid or stranded cable(s) |
Colour | wall: white |
contacts material | brass and phosphor bronze |
Cover Frame Colour Tint | white |
depth | 38.5 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB426 |
Embedding Depth | 30 mm |
fixing center | 60.3 mm |
fixing mode | by screws |
height | 86 mm |
Integrated Connection Type | 1 socket-outlet 220...250 V AC, maximum load current: 16 A |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
mounting support | wall mounted |
net weight | 0.078 kg |
network frequency | 50/60 Hz |
network type | AC |
Number of Gangs | 1 gang |
Number of Terminals | 3 |
operating altitude | 0...2000 m |
Outlet Poles Configuration | 2P + E with shutter |
Outlet Standard | Schuko |
Outlet Standard Description | round pin |
product certifications | SNI |
product or component type | socket-outlet |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Socket Number | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Terminal Identifier | L, N, E |
Type of Packing | plastic bag |
width | 86 mm |
Main colour tint | white |
Outlet standard deviation | Schuko |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60884-1 |
environmental characteristic | indoor use |
connections - terminals | screw terminals |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account