
calcActive())">
S-Classic- Rotary fan controller with separate on/off switch, 400VA
E32V400F
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E32V400F
S-Classic- Rotary fan controller with separate on/off switch, 400VA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic- Rotary fan controller with separate on/off switch, 400VA
KWDÂ 0.000
Product Details
Rated current | 10 AX |
---|---|
Part Number | E32V400F |
Activity | HDCWD |
control type | rocker, rotary knob |
device application | control |
Device Presentation | complete product |
height | 87 mm |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
Number of Terminals | 2 |
Product Brand | Clipsal |
Product Destination | exhaust fan |
product or component type | fan controller |
range | S-Classic |
Rated Operational Power in Va | 400 VA |
width | 87 mm |
standards | BS 1363:1995 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account