
calcActive())">
S-Classic - 2-way switch - 4 gangs
E34/2/3A
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E34/2/3A
S-Classic - 2-way switch - 4 gangs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic - 2-way switch - 4 gangs
KWDÂ 0.000
Product Details
Rated current | 10 A at 250 V AC |
---|---|
Part Number | E34/2/3A |
Activity | HDCWD |
Actuator | rocker |
control type | rocker |
depth | 29.1 mm |
device application | control |
device mounting | flush |
Embedding Depth | 12.5 mm |
height | 87 mm |
Material | plate: PC (polycarbonate), white, dolly: PC (polycarbonate), white, base: PA66, black |
Number of Gangs | 4 gangs |
product or component type | switch |
Quantity per set | set of 1 |
range | S-Classic |
relative humidity | 0-95 % |
Switch Application | lighting |
Switch Function | 2-way |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | GB 16915.1, IEC 60669-1, BS EN 60669-1, MS IEC 60669-1, SS 227-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account