
calcActive())">
Rigid transparent protection cover with IP65 and IP67
ZBSP2
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBSP2
Rigid transparent protection cover with IP65 and IP67
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rigid transparent protection cover with IP65 and IP67
KWDÂ 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZBSP2 |
accessory / separate part category | protection accessories |
colour | transparent |
IP degree of protection | IP65 conforming to IEC 60529, IP67 conforming to IEC 60529 |
product or component type | rigid protection cover |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
product compatibility | panel mounted RJ45 port XB5P, panel mounted USB port XB5P |
Thickness | 1.5-5 mm |
Material | plastic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account