
calcActive())">
Regulated Switch Power Supply, 3-phase, 380..500V, 24V, 40 A
ABL8WPS24400
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL8WPS24400
Regulated Switch Power Supply, 3-phase, 380..500V, 24V, 40 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Regulated Switch Power Supply, 3-phase, 380..500V, 24V, 40 A
KWDÂ 0.000
Product Details
Activity | IDMST |
---|---|
Part Number | ABL8WPS24400 |
anti-harmonic filter | low frequency harmonic currents |
compatibility code | ABL8W |
connections - terminals | removable screw terminal block: 2 x 2.5 mm², for diagnostic relay, screw type terminals: 3 x 0.5...3 x 4 mm², (AWG 22...AWG 12) for input connection, screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for input ground connection, screw type terminals: 4 x 0.5...4 x 10 mm², (AWG 22...AWG 8) for output connection |
depth | 160 mm |
dielectric strength | 3500 V with between input and ground, 4000 V with between input and output, 500 V with between output and ground |
efficiency | 92% |
height | 143 mm |
input voltage | 380...500 V AC three phase, terminal(s): L1, L2, L3 |
input voltage limits | 320...550 V AC |
inrush current | 25 A |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
marking | CE |
mounting support | 35 x 7.5 mm symmetrical DIN rail, 35 x 15 mm symmetrical DIN rail |
net weight | 2.7 kg |
operating altitude | 2000 m |
operating position | vertical |
output coupling | parallel, series |
output voltage | 24 V DC |
output voltage limits | 24...28.8 V adjustable |
power dissipation in W | 76.8 W |
power supply output current | 40 A |
power supply type | regulated switch mode |
product certifications | cCSAus, EAC, UL, RCM |
product or component type | power supply |
range of product | Modicon Power Supply |
rated power in W | 960 W |
width | 166 mm |
Supply | SELV conforming to EN/IEC 60950-1, SELV conforming to EN/IEC 60204-1, SELV conforming to IEC 60364-4-41 |
Power factor | 0.85 at 24 V DC |
Permissible temporary current boost | 1.5 x In (for 4 s) |
output protection type | against overload, protection technology: manual or automatic reset, against overvoltage, protection technology: 30...32 V, manual reset, against short-circuits, protection technology: manual or automatic reset, against undervoltage, protection technology: tripping if U < 21.6 V, thermal, protection technology: automatic reset |
status LED | 1 LED (green and red) output voltage, 1 LED (green, red and orange) output current |
ambient air temperature for operation | 50-60 °C with derating factor mounting position A < 2000 m, -25-50 °C without derating mounting position A < 2000 m |
standards | CSA C22.2 No 60950-1, UL 508, EN/IEC 62368-1 |
environmental characteristic | EMC conforming to EN 61000-6-1, EMC conforming to EN 61000-6-3, EMC conforming to EN 55024, EMC conforming to EN/IEC 61000-6-4, EMC conforming to EN/IEC 61204-3, safety conforming to EN 61204-4, safety conforming to EN/IEC 60950-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account