
calcActive())">
red projecting complete push-button Diam22 spring return 1NO unmarked
XB5AA41
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AA41
red projecting complete push-button Diam22 spring return 1NO unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
red projecting complete push-button Diam22 spring return 1NO unmarked
KWDÂ 0.000
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5AA41 |
ambient air temperature for storage | -40-70 °C |
bezel material | plastic, dark grey plastic |
compatibility code | XB5 |
device short name | XB5 |
fixing collar material | plastic |
IK degree of protection | IK03 |
IP degree of protection | IP67, IP69, IP69K, IP66 |
mechanical durability | 10000000 cycles |
mounting diameter | 22 mm |
product or component type | push-button |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
Customizable | 1 |
Head type | standard |
GCR BRIDGE | XB5AACUST03 |
ambient air temperature for operation | -40-70 °C |
Device Presentation | complete product |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account