
calcActive())">
red Ø40 Emergency stop, switching off head Ø22 trigger and latching key release
ZB5AS944
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AS944
red Ø40 Emergency stop, switching off head Ø22 trigger and latching key release
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
red Ø40 Emergency stop, switching off head Ø22 trigger and latching key release
KWD 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AS944 |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
CAD overall depth | 79 mm |
CAD overall height | 40 mm |
CAD overall width | 40 mm |
cap/operator or lens colour | red |
compatibility code | ZB5 |
device short name | ZB5 |
IK degree of protection | IK03 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67, IP69, IP69K |
key withdrawal position | center |
marking | unmarked |
mechanical durability | 300000 cycles |
mounting diameter | 22 mm |
net weight | 0.071 kg |
operator profile | red mushroom Ø 40 mm, unmarked |
overvoltage category | class II conforming to IEC 60536 |
product certifications | BV, CSA, GL, UL listed, DNV, LROS (Lloyds register of shipping) |
product or component type | head for emergency stop push-button |
protective treatment | TH |
range of product | Harmony XB5 |
reset | key release |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | trigger action and mechanical latching |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | emergency stop key release |
Customizable | 0 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Main group | E-stop |
Electrical composition code | C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, C15 for <1 contacts using single blocks in front mounting, SF1 for <3 contacts using single blocks in front mounting, SR1 for <3 contacts using single blocks in rear mounting, C10 for <4 contacts using single and double blocks in front mounting |
Station name | XALD 1 cut-out, XALK 1 cut-out |
Type of keylock | key 455 |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | IEC 60364-5-53, JIS C8201-5-1, EN/IEC 60947-1, GB 14048.5, EN/IEC 60947-5-5, EN/IEC 60204-1, UL 508, CSA C22.2 No 14, EN/IEC 60947-5-1, EN/ISO 13850, EN/IEC 60947-5-4, JIS C8201-1 |
Device Presentation | basic element |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account