
calcActive())">
red Ø30 Emergency stop, switching off head trigger and latching turn release
ZA2BS834
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZA2BS834
red Ø30 Emergency stop, switching off head trigger and latching turn release
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
red Ø30 Emergency stop, switching off head trigger and latching turn release
KWD 0.000
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZA2BS834 |
ambient air temperature for storage | -40-70 °C |
marking | unmarked |
net weight | 0.04 kg |
operator profile | red mushroom Ø 30 mm |
overvoltage category | class II conforming to IEC 61140 |
product or component type | head for emergency switching off push-button |
range of product | Harmony XAC |
sale per indivisible quantity | 1 |
vibration resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | CSA C22.2 No 14, EN/IEC 60947-5-1, UL 508, EN/IEC 60204-32, EN/IEC 60947-5-5, EN 50102 |
product compatibility | XACA.. |
Mounting Location | front of enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account