
calcActive())">
Power plug in relay, Harmony, 15A, 4CO, with LED, lockable test button, 230V AC
RPM42P7
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RPM42P7
Power plug in relay, Harmony, 15A, 4CO, with LED, lockable test button, 230V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power plug in relay, Harmony, 15A, 4CO, with LED, lockable test button, 230V AC
KWDÂ 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RPM42P7 |
Rated current | 15 A |
[Ithe] conventional enclosed thermal current | 15 A at -40-55 °C |
[Uc] control circuit voltage | 230 V AC 50/60 Hz |
[Ui] rated insulation voltage | 250 V conforming to IEC, 300 V conforming to CSA, 300 V conforming to UL |
[Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs |
ambient air temperature for storage | -40-85 °C |
average coil consumption in VA | 2.5 at 60 Hz |
average resistance | 7350 Ohm at 20 °C +/- 15 % |
compatibility code | RPM |
contacts material | AgNi |
control type | lockable test button |
device short name | RPM |
dielectric strength | 1500 V AC between contacts with micro disconnection, 2000 V AC between coil and contact with reinforced, 2000 V AC between poles with basic |
drop-out voltage threshold | >= 0.15 Uc AC |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
load current | 15 A at 250 V AC, 15 A at 28 V DC |
maximum switching capacity | 3750 VA, 420 W |
maximum switching voltage | 250 V conforming to IEC |
mechanical durability | 10000000 cycles |
minimum switching capacity | 170 mW at 10 mA, 17 V |
net weight | 0.071 kg |
operating position | any position |
operating rate | <= 1200 cycles/hour under load, <= 18000 cycles/hour no-load |
operating time | 20 ms at nominal voltage |
pollution degree | 3 |
product certifications | EAC, CSA, UL |
product or component type | plug-in relay |
protection category | RT I |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | 184...253 V AC |
series name | Power |
shock resistance | 15 gn for in operation, 30 gn for not operating |
test levels | level A group mounting |
utilisation coefficient | 20% |
contacts type and composition | 4 C/O |
Shape of pin | flat |
Reset time | 20 ms at nominal voltage |
vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
status LED | with |
ambient air temperature for operation | -40-55 °C |
standards | UL 508, EN/IEC 61810-1, CSA C22.2 No 14 |
[Ie] rated operational current | 15 A at 277 V (AC) conforming to UL, 15 A at 28 V (DC) conforming to UL, 15 A at 250 V (AC) NO conforming to IEC, 15 A at 28 V (DC) NO conforming to IEC, 7.5 A at 250 V (AC) NC conforming to IEC, 7.5 A at 28 V (DC) NC conforming to IEC |
safety reliability data | B10d = 100000 |
Device Presentation | complete product |
Electrical Durability | 100000 cycles for resistive load |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account