PM5310 Meter, modbus, up to 31st H, 256K 2DI/2DO 35 alarms

METSEPM5310
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Activity DPLVP
Part Number METSEPM5310

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

current transformer tropicalised DIN mount 150 5 cables d. 27 - bars 10x32 15x25

check-small In stock

KWD 0.000
current transformer tropicalised DIN mount 400 5 cables d. 27 - bars 10x32 15x25

check-small In stock

KWD 0.000
current transformer tropicalised DIN mount 300 5 cables d. 27 - bars 10x32 15x25

check-small In stock

KWD 0.000
current transformer tropicalised DIN mount 250 5 cables d. 27 - bars 10x32 15x25

check-small In stock

KWD 0.000
current transformer tropicalised DIN mount 200 5 cables d. 27 - bars 10x32 15x25

check-small In stock

KWD 0.000
PowerLogic Split Core Current Transformer - Type HM, for cable - 0500A / 5A

check-small In stock

KWD 0.000
PowerLogic Split Core Current Transformer - Type HG, for cable - 0400A / 5A

check-small In stock

KWD 0.000
PowerLogic Split Core Current Transformer - Type HJ, for cable - 0400A / 5A

check-small In stock

KWD 0.000