
calcActive())">
Network Power supply with battery backup, 12Vdc, 1A, BS1363, lithium battery
CP12010LI-UK
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CP12010LI-UK
Network Power supply with battery backup, 12Vdc, 1A, BS1363, lithium battery
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Network Power supply with battery backup, 12Vdc, 1A, BS1363, lithium battery
KWDÂ 0.000
Product Details
Activity | SPBPP |
---|---|
Part Number | CP12010LI-UK |
ambient air temperature for storage | -15-60 °C |
Battery Curve | B |
Battery Power in Vah | 0 VAh runtime |
Battery Type | Li-Ion (Lithium-Ion) |
Curve Equation | efficiency |
Curve Load Maximum | 100% |
depth | 7.6 cm |
Extended Runtime | 0 |
Graph Display | 1 |
height | 7.8 cm |
Liquid Value | 0 |
Maximum Configurable Power in Va | 12 VA |
Maximum Configurable Power in w | 12 W |
mounting mode | not rack-mountable |
Mounting Preference | no preference |
net weight | 0.2 kg |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Power Module Filled Slots | 0 |
Number of Power Module Free Slots | 0 |
output voltage | 12 V DC |
Rated Power in Va | 12 VA |
rated power in W | 12 W |
Redundant | No |
relative humidity | 5-95 % |
Show Note Op Temperature | No |
Two Post Mountable | 0 |
Ups Size | WS |
Usb Compatible | No |
width | 4.8 cm |
Curve X-axis Maximum | 100% |
Curve X-axis Minimum | 0% |
Curve X-axis Title | load |
Curve X-axis Units | percentage |
Curve Y-axis Maximum | 100% |
Curve Y-axis Minimum | 50% |
Curve Y-axis Title | efficiency |
Curve Y-axis Units | percentage |
Main Input Voltage | 220 V |
ambient air temperature for operation | 0-40 °C |
standards | EN 55024, EN 60950 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account