
calcActive())">
Motor Management, TeSys T, motor controller, Modbus, 6 logic inputs, 3 logic outputs, 1.35 to 27A, 100 to 240 VAC
LTMR27MFM
KWDÂ 280.579
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LTMR27MFM
Motor Management, TeSys T, motor controller, Modbus, 6 logic inputs, 3 logic outputs, 1.35 to 27A, 100 to 240 VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor Management, TeSys T, motor controller, Modbus, 6 logic inputs, 3 logic outputs, 1.35 to 27A, 100 to 240 VAC
KWDÂ 280.579
Product Details
Activity | PPCTR |
---|---|
Part Number | LTMR27MFM |
[Ui] rated insulation voltage | 690 V conforming to EN/IEC 60947-1, 690 V conforming to CSA C22.2 No 14, 690 V conforming to UL 508 |
[Uimp] rated impulse withstand voltage | 4 kV supply, inputs and outputs conforming to EN/IEC 60947-4-1, 6 kV current or voltage measurement circuit conforming to EN/IEC 60947-4-1, 0.8 kV communication circuit conforming to EN/IEC 60947-4-1 |
[Us] rated supply voltage | 100...240 V AC 50/60 Hz |
ambient air temperature for storage | -40-80 °C |
associated fuse rating | 4 A gG for output, 0.5 A gG for control circuit |
compatibility code | LTMR |
connections - terminals | control circuit: connector 1 cable(s) 0.25-2.5 mm² (AWG 24...AWG 14) flexible with cable end, control circuit: connector 1 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) flexible without cable end, control circuit: connector 1 cable(s) 0.25-2.5 mm² (AWG 24...AWG 14) flexible without cable end, control circuit: connector 1 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) solid without cable end, control circuit: connector 2 cable(s) 0.2-1 mm² (AWG 24...AWG 14) flexible with cable end, control circuit: connector 2 cable(s) 0.2-1.5 mm² (AWG 24...AWG 14) flexible without cable end, control circuit: connector 2 cable(s) 0.5-1.5 mm² (AWG 24...AWG 14) flexible without cable end, control circuit: connector 2 cable(s) 0.2-1 mm² (AWG 24...AWG 14) solid without cable end |
current consumption | 8...62.8 mA |
depth | 122.5 mm |
device application | equipment monitoring and control |
device short name | LTMR |
fire resistance | 650 °C conforming to EN/IEC 60695-2-12, 960 °C conforming to UL 94 |
height | 61 mm |
IP degree of protection | IP20 |
load current | 5 A at 250 V AC for logic output, 5 A at 30 V DC for logic output |
maximum operating rate | 1800 cyc/h |
net weight | 0.53 kg |
operating altitude | <= 2000 m without derating |
overvoltage category | III |
pollution degree | 3 |
product certifications | RMRoS, LROS (Lloyds register of shipping), RINA, ABS, CCC, EAC, UL, GL, NOM, DNV, KERI, ATEX, BV, CSA, C-Tick |
product or component type | motor controller |
protective treatment | 12 x 24 hour cycles conforming to EN/IEC 60068-2-30, 48 h conforming to EN/IEC 60070-2-11, TH conforming to EN/IEC 60068 |
range | TeSys |
short-circuit withstand | 100 kA conforming to EN/IEC 60947-4-1 |
supply voltage limits | 93.5-264 V AC |
tightening torque | control circuit: 0.5-0.6 N.m flat screwdriver 3 mm |
width | 91 mm |
contacts type and composition | 1 NO + 1 NC fault signal, 3 NO |
Current state 1 guaranteed | logic input: 79...264 V and >= 2 mA for 25 ms |
Current state 0 guaranteed | logic input: 0...40 V and <= 15 mA for 25 ms |
Input current | 3.1 mA at 100 V, 7.5 mA at 240 V |
Bus type | Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, RJ45 with 2 shielded twisted pairs, Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, terminal block with 2 shielded twisted pairs |
Web services | web server |
Network and machine diagnosis type | fault recording, starting current and time, remaining operating time before overload tripping, waiting time after overload tripping, motor control command recording, event recording, trip history information, running hours counter/operating time, phase fault and earth fault trip counters, trip context information |
Measurement current | 1.35-27 A |
Maximum operating frequency | 2 Hz |
Permissible power | 480 VA (AC-15), Ie = 2 A, 500000 cycles (output), 30 W (DC-13), Ie = 1.25 A, 500000 cycles (output) |
Logic input number | 6 |
Metering type | temperature, phase current I1, I2, I3 RMS, average current Iavg, earth-fault current, imbalance current |
electromagnetic compatibility | electrostatic discharge, 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2, communication: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5, relay outputs and supply: surges (serial mode), 2 kV, conforming to EN/IEC 61000-4-5, relay outputs and supply: surges (common mode), 4 kV, conforming to EN/IEC 61000-4-5, control circuit: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5, radiated RF fields, 3, 10 V/m, conforming to EN/IEC 61000-4-3, fast transients immunity test (other circuits), level 3, 2 kV, conforming to EN/IEC 61000-4-4, fast transients immunity test (on supply and relay outputs), level 4, 4 kV, conforming to EN/IEC 61000-4-4, voltage dips and interruptions immunity test, 70 %, 500 ms, conforming to EN/IEC 61000-4-11, conducted RF disturbances, 10 V, conforming to EN/IEC 61000-4-6, temperature sensor: surges (serial mode), 0.5 kV, conforming to EN/IEC 61000-4-5, temperature sensor: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5, control circuit: surges (serial mode), 1 kV, conforming to EN/IEC 61000-4-5 |
ambient air temperature for operation | -20-60 °C |
standards | CSA C22.2 No 14, UL 508, EN 60947-4-1, IEC 60947-4-1, IACS E10 |
mechanical robustness | vibrations mounted on symmetrical rail: 1 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6, vibrations plate mounted: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6, shocks half sine wave acceleration: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27 |
Measurement Accuracy | 5...15 % earth fault current internal measurement, 1 % voltage (100...830 V), 3 % power factor, 5 % earth fault current external measurement, +/- 30 min/year internal clock, 0,02 temperature, 1 % current, 5 % active and reactive power |
Communication Port Protocol | Modbus |
Connection Pitch | 5.08 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account