
calcActive())">
module TM3 - 4 analog inputs and 2 analog outputs
TM3AM6
KWDÂ 90.031
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM3AM6
module TM3 - 4 analog inputs and 2 analog outputs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
module TM3 - 4 analog inputs and 2 analog outputs
KWDÂ 90.031
Product Details
Activity | IDMST |
---|---|
Resistance to electrostatic discharge | 8 kV in air conforming to EN/IEC 61000-4-2, 4 kV on contact conforming to EN/IEC 61000-4-2 |
Part Number | TM3AM6 |
[Us] rated supply voltage | 24 V DC |
ambient air temperature for storage | -25-70 °C |
current consumption | 45 mA at 5 V DC via bus connector no load, 55 mA at 5 V DC via bus connector full load, 55 mA at 24 V DC via external supply no load, 100 mA at 24 V DC via external supply full load |
depth | 70 mm |
height | 90 mm |
IP degree of protection | IP20 |
marking | CE |
mounting support | top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, plate or panel with fixing kit |
net weight | 0.11 kg |
operating altitude | 0...2000 m |
pollution degree | 2 |
product or component type | input/output analog module |
range of product | Modicon TM3 |
relative humidity | 10-95 %, without condensation (in operation), 10-95 %, without condensation (in storage) |
shock resistance | 15 gn for 11 ms |
supply voltage limits | 20.4-28.8 V |
width | 23.6 mm |
Immunity to microbreaks | 10 ms |
Resistance to electromagnetic fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3, 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3, 1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3 |
Surge withstand | 1 kV power supply common mode conforming to EN/IEC 61000-4-5, 0.5 kV power supply differential mode conforming to EN/IEC 61000-4-5, 1 kV I/O common mode conforming to EN/IEC 61000-4-5, 0.5 kV I/O differential mode conforming to EN/IEC 61000-4-5 |
Resistance to fast transients | 1 kV (I/O) conforming to EN/IEC 61000-4-4 |
Electromagnetic emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011, radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230-1000 MHz conforming to EN/IEC 55011 |
Temperature drift | +/- 0.01 %FS/°C |
Analogue input resolution | 12 bits, 11 bits + sign |
Analogue input number | 4 |
Analogue input type | current 4...20 mA, current 0...20 mA, voltage 0...10 V, voltage - 10...10 V |
Repeat accuracy | +/-0.5 %FS for input, +/-0.5 %FS for output |
LSB value | 2.44 mV 0...10 Vvoltage, 4.88 mV - 10...10 Vvoltage, 4.88 µA 0...20 mAcurrent, 3.91 µA 4...20 mAcurrent |
Conversion time | 1 ms + 1 ms per channel + 1 controller cycle time |
Analogue output number | 2 |
Resistance to conducted disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6, 3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Analogue output type | current: 4...20 mA, current: 0...20 mA, voltage: 0...10 V, voltage: - 10...10 V |
Non-linearity | +/- 0.2 %FS |
Absolute accuracy error | +/- 1 % of full scale, +/- 0.2 % of full scale at 25 °C |
Analogue output resolution | 12 bits, 11 bits + sign |
Stabilisation time | 1 ms |
Output ripple | 20 mV |
Cross talk | <= 1 LSB |
Resistance to magnetic fields | 30 A/m conforming to EN/IEC 61000-4-8 |
Load impedance ohmic | 1 kOhm voltage, 300 Ohm current |
Sampling duration | 1 ms, 10 ms |
Permissible continuous overload | 13 V, analogue input type: voltage, 40 mA, analogue input type: current |
vibration resistance | 3.5 mm at 5-8.4 Hz on DIN rail, 3 gn at 8.4-150 Hz on DIN rail |
ambient air temperature for operation | -10-55 °C horizontal installation, -10-35 °C vertical installation |
standards | EN/IEC 61010-2-201, EN/IEC 61131-2 |
local signalling | 1 LED (green) for PWR |
Electrical Connection | 10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for inputs, 10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for inputs, outputs and supply |
Input Impedance | <= 50 Ohm current, >= 1 MOhm voltage |
Storage Altitude | 0-3000 m |
Insulation | between input and supply at 1500 V AC, between input and internal logic at 500 V AC, between output and supply at 1500 V AC, between output and internal logic at 500 V AC |
Load Type | resistive |
Type of Cable | twisted shielded pairs cable <30 m for input/output circuit |
Range Compatibility | Modicon M221, Modicon M241, Modicon M251, Modicon M262 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account