
calcActive())">
Miniature circuit-breaker, Acti9 iC40N, 1P+N, 2 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9P54602
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9P54602
Miniature circuit-breaker, Acti9 iC40N, 1P+N, 2 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit-breaker, Acti9 iC40N, 1P+N, 2 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
KWDÂ 0.000
Description
How to Video
Product Details
Activity | HDCFD |
---|---|
Part Number | A9P54602 |
[ics] Rated Service Breaking Capacity | 6000 A 100 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1, 7.5 kA 75 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-2 |
9 Mm Pitches | 2 |
breaking capacity | 10 kA Icu at 230 V AC 50/60 Hz conforming to EN/IEC 60947-2, 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Breaking Capacity Code | N |
Connection Pitch | 9 mm between phase and neutral |
Contact Position Indicator | yes |
Curve Code | C |
Earth-leakage Protection | separate block |
Limitation Class | 3 conforming to EN/IEC 60898-1 |
Locking Options Description | padlocking device |
Magnetic Tripping Limit | 5...10 x In conforming to EN/IEC 60898-1, 8 x In +/- 20 % conforming to EN/IEC 60947-2 |
Neutral Position | left |
Number of Protected Poles | 1 |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
trip unit technology | thermal-magnetic |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iC40N |
connections - terminals | tunnel type terminals top or bottom 1-10 mm² flexible, tunnel type terminals top or bottom 1-16 mm² rigid |
control type | toggle |
depth | 74 mm |
device application | distribution |
device short name | iC40N |
Electrical Durability | 20000 cycles |
height | 85 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 120 g |
network frequency | 50/60 Hz |
network type | AC |
operating altitude | 2000 m |
Poles Description | 1P + N |
pollution degree | 3 conforming to EN/IEC 60947-2 |
product certifications | CE, BV, RINA, DNV |
product or component type | miniature circuit-breaker |
Quality Labels | IMQ |
range | Acti9 |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Wire Stripping Length | 14 mm for top or bottom connection |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60898-1, EN/IEC 60947-2 |
local signalling | ON/OFF indication, trip indicator |
[Ui] rated insulation voltage | 400 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
tightening torque | 2-2 N.m top or bottom |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account