
calcActive())">
MD20B Damper Actuator, 2-Position, Non-Spring Return, 24 Vac, 1 m Cable, 20 Nm, IP54.
8751025000
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
8751025000
MD20B Damper Actuator, 2-Position, Non-Spring Return, 24 Vac, 1 m Cable, 20 Nm, IP54.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MD20B Damper Actuator, 2-Position, Non-Spring Return, 24 Vac, 1 m Cable, 20 Nm, IP54.
KWDÂ 0.000
Product Details
Activity | DBPRD |
---|---|
Part Number | 8751025000 |
Targeted region | Europe, Asia Pacific., Australia. |
Rotational range adjustment | 95° maximum (limited by an adjustable end stop) |
Position indicator | visual indicator with position ring |
Actuator product series | MD |
Actuator rotation | 95 ° |
Actuator type | electric |
Power consumption in VA | 2 VA AC |
Stroke auto calibration | FALSE |
Lead length | 1 m |
Control signal | 2-position (on/off) |
Stroke running time | 150 s |
Hold-in power consumption in W | 0.2-0.2 W |
Actuator model | MD20B-24 |
Power loss return | non-spring return |
ambient air temperature for operation | -30-50 °C |
ambient air temperature for storage | -40-80 °C |
IP degree of protection | IP54 |
Actuator | rotary |
Transformer Rated Power in Va | 4 VA |
control type | automatic reset |
Electrical Insulation Class | class III |
hold-in power consumption in VA | 4-4 VA AC |
tightening torque | 177 lb.in, 20 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account