Lisse - Plain rocker Stainless Steel
SKU :
GGBLRSS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
KWDÂ 0.530
KWDÂ 0.453
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Lisse - Plain rocker Stainless Steel
KWDÂ 0.530
KWDÂ 0.453
- Specifications
- Reviews
Overview
| Part Number | GGBLRSS |
|---|---|
| Activity | HDCWD |
| Aesthetic Name | screwless deco |
| Colour | stainless steel brushed finish |
| Depth | 8 mm |
| device mounting | flush |
| Device Presentation | without rocker |
| fixing mode | clipped |
| Height | 25 mm |
| IP degree of protection | IP20 |
| Material | stainless steel |
| net weight | 0.0035 kg |
| Product Destination | 1 gang switch |
| product or component type | switch cover |
| Quantity per set | set of 1 |
| Range | Lisse |
| Type of Packing | box |
| width | 13 mm |
| Wiring Device Mounting | flush |
| Wiring device additional information | without lamp |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | GGBLRSS |
|---|---|
| Activity | HDCWD |
| Aesthetic Name | screwless deco |
| Colour | stainless steel brushed finish |
| Depth | 8 mm |
| device mounting | flush |
| Device Presentation | without rocker |
| fixing mode | clipped |
| Height | 25 mm |
| IP degree of protection | IP20 |
| Material | stainless steel |
| net weight | 0.0035 kg |
| Product Destination | 1 gang switch |
| product or component type | switch cover |
| Quantity per set | set of 1 |
| Range | Lisse |
| Type of Packing | box |
| width | 13 mm |
| Wiring Device Mounting | flush |
| Wiring device additional information | without lamp |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account