
calcActive())">
Lisse - Data - 2 gang RJ45 Cat 6 Satin Brass with Black Interior
GGBL7072C6BSBS
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL7072C6BSBS
Lisse - Data - 2 gang RJ45 Cat 6 Satin Brass with Black Interior
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Data - 2 gang RJ45 Cat 6 Satin Brass with Black Interior
KWDÂ 0.000
Description
How to Video
Product Details
Part Number | GGBL7072C6BSBS |
---|---|
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | interior: black, cover plate: satin brass |
Communication Network Type | RJ45 |
Data Socket Type | RJ45 - category 6 |
depth | 36 mm |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.1095 kg |
Number of Gangs | 2 gangs |
product or component type | data socket |
Quantity per set | set of 1 |
range | Lisse |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | ANSI/TIA-568-C.2 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account